??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS SL-C1280Z00-07-000
HELP_VARIABLE
Company
Balluff
Description
Machine Vision
Bill of material
BALLUFF BVS SL-C1280Z00-07-000
VERF
Availability
no more available
BC
Order code
BVS003P
TC
Product identifier
BVS SL-C1280Z00-07-000
PX
Product view
57897_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.358 Kg
TRAFFIC
Customs number
85258019
DESCRIPT
Description
Application = Object tracking, code+text analysis, Object verification, Image resolution = 1.3 MP(1280 x 1024 pixels), Sensor type Vision = CMOS 1/1,8" color global shutter, Housing material = Aluminium, Painted, Dimension = 65 x 40 x 99.5 mm, Switching output = 6x IO configurable, Interface = LAN (Gigabit Ethernet);Ethernet TCP/UDP;RS232, Operating voltage Ub = 19.2...26 VDC, Ambient temperature = 0...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67, with protective tube
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.